Note: This article is discontinued. You can find the current article here: 6042223 / Add-on tee 60 FT

Add-on tee 60 FT

Item no. 7121601 | EAN 4012196246496

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 60 mm side height.

Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 60 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 60x600
Dimension B 600 mm
Dimension R 150 mm
Height 2 in
Height 60 mm
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 600 mm
Width 24 in
All types

All types

Types Width Item no. Quantity SSU
RAA 640 FT 400 mm 7121407
1 piece
RAA 650 FT 500 mm 7121504
1 piece
RAA 660 FT 600 mm 7121601
1 piece
Downloads

Download

EU declaration of conformity RAA 660 FT / 7121601 , 0.10MB , pdf
Download

RAA 660 FT / 7121601
Download