- Product description
-
Product descriptionAdd-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
-
- Technical data
-
Technical data
Colour zinc Connector version Integrated connector Departing width 400 mm Dimension 85x400 Maintain electrical functions no Material Steel Material thickness, floor plate 1 mm NATO hole pattern no Permitted temperature range, max. 120 °C Permitted temperature range, min. -20 °C Plate thickness 1 mm Product series MKSM Series, MKS Series, SKSM Series, SKS Series Rail thickness 1,25 mm Recommended quantity of bolts 18 St. ROHS-conformant yes Rustproof steel, pickled no Surface Hot-dip galvanised Type of connector, cable support system screwed/clamped Wide-span version no Dimensions
Dimension B 400 mm Height 85 mm Width 400 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 2,6824 kg CO2e / 1 Piece CO₂ Footprint (GWP) 2,6824 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet RAA 840 FT / 6042237 , 0.22MB , pdfEU declaration of conformity RAA 840 FT / 6042237 , 0.10MB , pdfUK Declaration of Conformity RAA 840 FT / 6042237 , 0.09MB , pdfREACH Declaration of conformity RAA 840 FT / 6042237 , 0.12MB , pdfRoHS Declaration of conformity RAA 840 FT / 6042237 , 0.13MB , pdfMounting instructions Rastbare Kabelrinnensysteme Magic , 12.16MB , pdfMounting instructions General information on the mounting , 2.65MB , pdfMounting instructions Screwable cable trays with fittings for screwing and clamping , 5.98MB , pdf
Kazakhstan - English
Cover for add-on tee DD
Double clamp, fitting mounting A2
Truss-head bolt with flange nut F