- Product description
-
Product descriptionAdd-on tee for the creation of a horizontal branch or cross-over, fitting for lock and screw-on cable trays of side height 85 mm. Screwless mounting with double clamps or screw connection with FRS truss-head screws and M6 combination nuts. Can be used indoors and outdoors. Fastening material must be ordered separately.
-
- Technical data
-
Technical data
Colour zinc Connector version Integrated connector Departing width 100 mm Dimension 85x100 Maintain electrical functions no Material Steel Material thickness, floor plate 0,8 mm NATO hole pattern no Permitted temperature range, max. 120 °C Permitted temperature range, min. -20 °C Plate thickness 0,8 mm Product series MKSM Series, MKS Series, SKSM Series, SKS Series Rail thickness 1,25 mm Recommended quantity of bolts 14 St. ROHS-conformant yes Rustproof steel, pickled no Surface Hot-dip galvanised Type of connector, cable support system screwed/clamped Wide-span version no Dimensions
Dimension B 100 mm Height 85 mm Width 100 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 1,4817 kg CO2e / 1 Piece CO₂ Footprint (GWP) 1,4817 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet RAA 810 FT / 6042231 , 0.23MB , pdfEU declaration of conformity RAA 810 FT / 6042231 , 0.10MB , pdfUK Declaration of Conformity RAA 810 FT / 6042231 , 0.09MB , pdfREACH Declaration of conformity RAA 810 FT / 6042231 , 0.12MB , pdfRoHS Declaration of conformity RAA 810 FT / 6042231 , 0.13MB , pdfMounting instructions Rastbare Kabelrinnensysteme Magic , 12.16MB , pdfMounting instructions Screwable cable trays with fittings for screwing and clamping , 5.98MB , pdfMounting instructions General information on the mounting , 2.65MB , pdf
Kazakhstan - English
Cover for add-on tee DD
Double clamp, fitting mounting A2
Truss-head bolt with flange nut F