Note: This article is discontinued. You can find the current article here: 6042241 / Add-on tee 85 FT

Add-on tee 85 FT

Item no. 7122500 | EAN 4012196246793

Product description
Product description
Add-on tee for horizontal and vertical use. For all cable tray types of 85 mm side height.

Fitting in round design. The interior radius of the fitting is 150 mm. Fastening materials should be ordered separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Cable tray, side height 85 mm
Technical data

Technical data

Bend (angle) 90°
Change of direction Horizontal
Connector version Without connectors
Dimension 85x500
Dimension B 500 mm
Dimension R 150 mm
Height 85 mm
Height 3 in
Maintain electrical functions no
Material Steel
Material thickness, floor plate 1,5 mm
NATO hole pattern no
Rail thickness 1,25 mm
Rustproof steel, pickled no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Wide-span version no
Width 20 in
Width 500 mm
All types

All types

Types Width Item no. Quantity SSU
RAA 840 FT 400 mm 7122403
1 piece
RAA 850 FT 500 mm 7122500
1 piece
RAA 860 FT 600 mm 7122608
1 piece
Accessories

System accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity RAA 850 FT / 7122500 , 0.10MB , pdf
Download

RAA 850 FT / 7122500
Download