Note: This article is discontinued.

Aluminium adhesive tape for path insulation

Item no. 7202305 | EAN 4012196447138

7202305 / MIW-AT
100000 mm
100 mm
Product description
Product description
Aluminium adhesive tape for applying the aluminium-laminated section insulation. The aluminium adhesive tape is self-adhesive and not classified as combustible according to DIN 4102-1.
  • Packaging without plastic
Technical data

Technical data

Colour aluminium
Dimension 100000x100mm
Double-sided no
Halogen-free no
Insulating no
Length 100000 mm
Reflective no
Self-extinguishing no
Self-sealing/amalgamating no
Suitable for high voltages no
Temperature resistance, min. 660 °C
Temperature-resistance, max. 660 °C
Thickness 0,07 mm
Transparent no
UV-resistant no
Vulcanising no
Width 100 mm
All types

All types

Types Length Width Item no. Quantity SSU
MIW-AT 100000 mm 100 mm 7202305
1 piece
Downloads

Download

Download

Download

MIW-AT / 7202305
Download