- Product description
-
Product descriptionRequired minimum screw length = anchor length + component thickness + 1 x screw Ø.
Withdrawal force applies to wood screws of the largest screw diameter, required safety values must be taken into account.
-
- Technical data
-
Technical data
Colour Light grey Diameter 12 mm Dimension 12x60 Dimension D 12 mm Dimension L 60 mm Length 60 mm Material Polyamide Suitable for fastening with cable ties no Suitable for hexagonal wood screw yes Version for Universal anchor With bolts no Wood screws 8-10 - All types
- Downloads
-
Data sheet 910 F 12x60 / 2349488 , 0.18MB , pdfCatalogue Fastening materials , 19.78MB , pdfREACH Declaration of conformity 910 F 12x60 / 2349488 , 0.12MB , pdfRoHS Declaration of conformity 910 F 12x60 / 2349488 , 0.12MB , pdf
Kazakhstan - English