- Product description
-
Product descriptionRequired minimum screw length = anchor length + component thickness + 1 x screw Ø.
Withdrawal force applies to wood screws of the largest screw diameter, required safety values must be taken into account.
-
- Technical data
-
Technical data
Colour Light grey Diameter 8 mm Dimension 8x40 Dimension D 8 mm Dimension L 40 mm Length 40 mm Material Polyamide Suitable for fastening with cable ties no Suitable for hexagonal wood screw yes Version for Universal anchor With bolts no Wood screws 4,5-6 - All types
- Downloads
-
Data sheet 910 F 8x40 / 2349484 , 0.24MB , pdfCatalogue Fastening materials , 19.78MB , pdfREACH Declaration of conformity 910 F 8x40 / 2349484 , 0.12MB , pdfRoHS Declaration of conformity 910 F 8x40 / 2349484 , 0.12MB , pdf
Kazakhstan - English