Note: This article is discontinued.

Angler spreading anchor

Item no. 2349480 | EAN 4012196788613

Product description
Product description
Required minimum screw length = anchor length + component thickness + 1 x screw Ø.
Withdrawal force applies to wood screws of the largest screw diameter, required safety values must be taken into account.
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Light grey
Diameter 5 mm
Dimension 5x25
Dimension D 5 mm
Dimension L 25 mm
Drill hole depth 30 mm
Drill hole diameter, min. 5 mm
Halogen-free yes
Length 25 mm
Material Polyamide
Suitable for fastening with cable ties no
Suitable for hexagonal wood screw yes
Version for Universal anchor
With bolts no
Wood screws 2,5-4
All types

All types

Types Length Diameter Drill hole depth Drill hole diameter, min. Item no. Quantity SSU
910 F 5x25 25 mm 5 mm 30 mm 5 mm 2349480
100 piece
910 F 6x30 30 mm 6 mm - - 2349482
100 piece
910 F 8x40 40 mm 8 mm - - 2349484
100 piece
910 F 10x50 50 mm 10 mm - - 2349486
50 piece
910 F 12x60 60 mm 12 mm - - 2349488
25 piece
Downloads

Download

910 F 5x25 / 2349480
Download