Articulated connector

Item no. 5408630 | EAN 4012195613312

5408630 / 101 IGL-16
127 mm
30 mm
Product description
Product description
101/IW-M10: Wall connection

• With M8 internal thread
• To mount insulating rod on structures or walls
• With M10 x 12 bolts
  • CO₂ footprint (PCF)
Technical data

Technical data

Connection Round conductor
Diameter 30 mm
Dimension 16mm
Material Aluminium
Round conductor diameter, conductor 1, max. 16 mm
Round conductor diameter, conductor 1, min. 16 mm
Round conductor diameter, conductor 2, max. 16 mm
Round conductor diameter, conductor 2, min. 16 mm
Type of connector Adjustable connector
Type of fastening screw Hexagonal bolt

Dimensions

Length 127 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 2,2468 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 2,2468 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Diameter Item no. Quantity SSU
101 IGL-16 127 mm 30 mm 5408630
10 piece
Downloads

Download

101 IGL-16 / 5408630
Download