Bandage for insulation

Item no. 7203165 | EAN 4012196651887

10000 mm
1.5 mm
Product description
Product description
Fire protection coil, coated on both sides with material that foams up in case of fire for wrapping installations in the PYROMIX® mortar insulation and PYROPLATE® Fibre plate insulation. The carrier mesh has an insulation former on both sides. The nominal thickness is 1.5 mm.


The bandage can be used as an addition, according to the appropriate proof of suitability for combustible pipes.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Grey
Contents 2,03 kg
Dimension 10000x100
ROHS-conformant yes
Thickness 1,5 mm

Dimensions

Dimension B 100 mm
Dimension L 10000 mm
Height 1,5 mm
Length 10 m
Length 10000 mm
Width 100 mm
All types

All types

Types Length Width Thickness Contents Item no. Quantity SSU
FSB-WB 1.5 10000 mm 125 mm 1.5 mm 2.26 kg 7203163
1 piece
FSB-WB BS 10000 mm 100 mm 1.5 mm 2.03 kg 7203165
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Winding wire for path insulation Winding wire for path insulation MIW-TD 7202309
1 piece
Downloads

Download

EU declaration of conformity FSB-WB BS / 7203165 , 0.11MB , pdf
Download
REACH Declaration of conformity FSB-WB BS / 7203165 , 0.13MB , pdf

No invitation to tender text is available for this product.