Note: This article is discontinued.

Battery

Item no. 7203816 | EAN 4012196820900

7203816 / EA 3-14
Lithium ions
Product description
Product description
Battery for motor-operated cartridge pistol FBS-PA2.
Technical data

Technical data

Capacity 3
Colour Black
Dimension 3,0Ah, 14,4V
Material Plastic
Nominal voltage 14,4 V
Version for Lithium ions
Weight 610 g
All types

All types

Types Version for Item no. Quantity SSU
EA 3-14 Lithium ions 7203816
1 piece
Downloads

Download

REACH Declaration of conformity EA 3-14 / 7203816 , 0.12MB , pdf
RoHS Declaration of conformity EA 3-14 / 7203816 , 0.13MB , pdf

Download

EA 3-14 / 7203816
Download