Bodenendblech schwarz FSK

Item no. 7083301 | EAN 4012197470531

Product description
Product description
Bodenendblech zur Bodenverstärkung an Kabelrinnenenden und als Kabelschutz. Befestigungsmaterial Schrauben Typ FRSB M6x12 muss separat bestellt werden.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Jet black; RAL 9005
Dimension B300mm
Maintain electrical functions no
Material Steel
Rustproof steel, pickled no
Surface PES135 - Polyester
Wide-span version no

Dimensions

Dimension B 300 mm
Dimension W 300 mm
Width 300 mm
All types

All types

Types Width Item no. Quantity SSU
BEB 050 FS 50 mm 7083041
1 piece
BEB 100 FS 100 mm 7083106
1 piece
BEB 100 FSK SW 100 mm 7083107
1 piece
BEB 150 FS 150 mm 7083157
1 piece
BEB 200 FS 200 mm 7083203
1 piece
BEB 200 FSK SW 200 mm 7084183
1 piece
BEB 300 FS 300 mm 7083300
1 piece
BEB 300 FSK SW 300 mm 7083301
1 piece
BEB 400 FS 400 mm 7083408
1 piece
BEB 400 FSK SW 400 mm 7084184
1 piece
BEB 500 FS 500 mm 7083505
1 piece
BEB 550 FS 550 mm 7083556
1 piece
BEB 600 FS 600 mm 7083602
1 piece
Downloads

No invitation to tender text is available for this product.