Bottom end plate FS

Item no. 7083106 | EAN 4012196231072

Product description
Product description
Bottom end plate for floor reinforcement at the ends of the cable tray and as cable protection.

For fastening, please order screws, type FRSB M6x12, separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Dimension B100mm
Maintain electrical functions yes
Material Steel
ROHS-conformant yes
Rustproof steel, pickled no
Surface Strip galvanised
Wide-span version no

Dimensions

Dimension B 100 mm
Width 4 in
Width 100 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1534 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,1534 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Width Item no. Quantity SSU
BEB 050 FS 50 mm 7083041
1 piece
BEB 100 FS 100 mm 7083106
1 piece
BEB 100 FSK SW 100 mm 7083107
1 piece
BEB 150 FS 150 mm 7083157
1 piece
BEB 200 FS 200 mm 7083203
1 piece
BEB 200 FSK SW 200 mm 7084183
1 piece
BEB 300 FS 300 mm 7083300
1 piece
BEB 300 FSK SW 300 mm 7083301
1 piece
BEB 400 FS 400 mm 7083408
1 piece
BEB 400 FSK SW 400 mm 7084184
1 piece
BEB 500 FS 500 mm 7083505
1 piece
BEB 550 FS 550 mm 7083556
1 piece
BEB 600 FS 600 mm 7083602
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity BEB 100 FS / 7083106 , 0.10MB , pdf
Download

BEB 100 FS / 7083106
Download