Bodenendblech schwarz FSK

Item no. 7083107 | EAN 4012197470494

Product description
Product description
Bottom end plate for bottom reinforcement at the ends of the cable tray and as cable protection. Fastening material, screws of type FRSB M6x12, must be ordered separately.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour Jet black; RAL 9005
Dimension B100mm
Maintain electrical functions no
Material Steel
Rustproof steel, pickled no
Surface PES135 - Polyester
Wide-span version no

Dimensions

Dimension B 100 mm
Dimension W 100 mm
Width 100 mm
All types

All types

Types Width Item no. Quantity SSU
BEB 050 FS 50 mm 7083041
1 piece
BEB 100 FS 100 mm 7083106
1 piece
BEB 100 FSK SW 100 mm 7083107
1 piece
BEB 150 FS 150 mm 7083157
1 piece
BEB 200 FS 200 mm 7083203
1 piece
BEB 200 FSK SW 200 mm 7084183
1 piece
BEB 300 FS 300 mm 7083300
1 piece
BEB 300 FSK SW 300 mm 7083301
1 piece
BEB 400 FS 400 mm 7083408
1 piece
BEB 400 FSK SW 400 mm 7084184
1 piece
BEB 500 FS 500 mm 7083505
1 piece
BEB 550 FS 550 mm 7083556
1 piece
BEB 600 FS 600 mm 7083602
1 piece
Downloads

No invitation to tender text is available for this product.