Bottom end plate FS

Item no. 7083203 | EAN 4012196231195

Product description
Product description
Bottom end plate for floor reinforcement at the ends of the cable tray and as cable protection.

For fastening, please order screws, type FRSB M6x12, separately.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2772 kg CO2e / 1 Piece
Colour zinc
Dimension B200mm
Dimension B 200 mm
Maintain electrical functions yes
Material Steel
Rustproof steel, pickled no
Surface Strip galvanized
Wide-span version no
Width 200 mm
Width 8 in
All types

All types

Types Width Item no. Quantity SSU
BEB 050 FS 50 mm 7083041
1 piece
BEB 100 FS 100 mm 7083106
1 piece
BEB 150 FS 150 mm 7083157
1 piece
BEB 200 FS 200 mm 7083203
1 piece
BEB 300 FS 300 mm 7083300
1 piece
BEB 400 FS 400 mm 7083408
1 piece
BEB 500 FS 500 mm 7083505
1 piece
BEB 550 FS 550 mm 7083556
1 piece
BEB 600 FS 600 mm 7083602
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity BEB 200 FS / 7083203 , 0.10MB , pdf
Download

Download
Download

BEB 200 FS / 7083203
Download