Note: This article is discontinued.

Bolt tie BZ-IG

Item no. 3498374 | EAN 4012196429516

Steel
Product description
Product description
Bolt tie BZ-IG with internal thread for the anchoring of medium-duty to heavy-duty loads, both in cracked and non-cracked concrete. It combines high approved loads with small edge distances and axial spacings. Undercutting the drill holes is not necessary.
The fastening of the component is possible with hexagonal screws or with countersunk head screws as well as with a system of nut and washer and a standard threaded rod.

European technical approval ETA-99/0010, including characteristic values under fire exposure to fire resistance R 120.

Shock approval by the Federal Office for Civil Protection in Bern, Switzerland.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Anchor/nail/bolt version Spreading anchor
Dimension M10x70
Dimension L 70 mm
Drill hole depth 90 mm
Drill hole diameter, min. 12 mm
Length 70 mm
Material Steel
Permitted load range, tension zone 4,8
Surface Electrogalvanised
Thread M10
Thread metric 10
Thread type Metric
Version for For knocking in
All types

All types

Types Length Thread Material Item no. Quantity SSU
BZ-IG M 6-0 50 mm M6 Steel 3498370
20 piece
BZ-IG M 8-0 62 mm M8 Steel 3498372
20 piece
BZ-IG M 10-0 70 mm M10 Steel 3498374
20 piece
BZ-IG M 12-0 86 mm M12 Steel 3498376
20 piece
Downloads

Download

EU declaration of conformity BZ-IG M 10-0 / 3498374 , 0.29MB , pdf
Download

Download

BZ-IG M 10-0 / 3498374
Download