Note: This article is discontinued.

Cable and pipe spacer clip 732 with threaded connection V4A

Item no. 1360658 | EAN 4012195912446

1360658 / 732 18 A4
1 mm
M6
16.5 mm
18 mm
Stainless steel 1.4571
Bright, treated
Product description
Product description
Mounting with screw-in spacer clips. Spacer clips and screw-in spacer clips are available in various materials: in V2A stainless steel, in electrogalvanised, hot-dip galvanised steel or in aluminium. Fastening can be take place with bolt ties or Angler anchors and Sprint screws.
Depending on the design, the clips can be "shot" using a bolt-firing tool or nail device.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • Function maintenance class E30
  • Function maintenance class E90
  • CO₂ footprint (PCF)
Technical data

Technical data

Bolt M5 x 12
Clamping range D, max. 18 mm
Clamping range D, min. 16,5 mm
Dimension 16,5-18mm
Distance to the wall yes
Fastening type Threaded connection
Halogen-free yes
Hole size M6
Material Stainless steel 1.4571
Material thickness 1 mm
Number of cables/pipes 1
Plastic-covered no
Product series 732 / 733
ROHS-conformant yes
Size PG11
Suitable in fire protection area yes
Surface Bright, treated
UV-resistant yes
Version for Closed

Dimensions

Dimension A 44 mm
Dimension B 32 mm
Dimension b1 9,8 mm
Dimension t1 (mm) 1 mm
Dimension t2 (mm) 1,25 mm
Dimension x 1,5 mm
Length 44 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,1501 kg CO₂e / 1 Piece
CO₂ Footprint (GWP) 0,1501 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200
All types

All types

Types Material thickness Hole size Clamping range D, min. Clamping range D, max. Material Surface Item no. Quantity SSU
732 18 A4 1 mm M6 16.5 mm 18 mm Stainless steel 1.4571 Bright, treated 1360658
100 piece
Downloads

Download

EU declaration of conformity 732 18 A4 / 1360658 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,
REACH Declaration of conformity 732 18 A4 / 1360658 , 0.12MB , pdf

732 18 A4 / 1360658
Download