Cable duct, type LKM 20020

Item no. 6248462 | EAN 4012196651795

2000 mm
20 mm
24 mm
Steel
Product description
Product description
Duct cover and base with base perforation.

Equipotential bonding is guaranteed between the cover and the base without any additional aids.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • LKM trunking, trunking depth 20 mm
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
Colour Pure white; RAL 9010
Delivery on a roll no
Dimension 20x20x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 1
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 1
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 1
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Surface Strip galvanised / plastic coated
Transparent no
Usable cross-section 391 mm²
Version, cable trunking cover Loose

Dimensions

Height 24 mm
Length 2000 mm
Width 20 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,1285 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 1,1285 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM20020FS 2000 mm 20 mm 24 mm Strip galvanised Steel 6246966
2 m
LKM20020RW 2000 mm 20 mm 24 mm Strip galvanised / plastic coated Steel 6248462
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV20 Joint connector LKM SV20 LKM SV20 6247431
10 piece
Edge protection ring, for cable trunking, type LKM 20020 Edge protection ring, for cable trunking, type LKM 20020 LKM KSR20020GRSW 6249742
5 piece
End piece, for cable trunking type LKM 20020 End piece, for cable trunking type LKM 20020 LKM EK20020GRSW 6249772
5 piece
Downloads

Download

Download

EU declaration of conformity LKM20020RW / 6248462 , 0.11MB , pdf
Download

LKM20020RW / 6248462
Download