Cable duct, type LKM 20020

Item no. 6246966 | EAN 4012196651672

2000 mm
20 mm
24 mm
Steel
Product description
Product description
Duct cover and base with base perforation.

Equipotential bonding is guaranteed between the cover and the base without any additional aids.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • LKM trunking, trunking depth 20 mm
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
CO2 Footprint (GWP) Cradle-to-Gate 1,1142 kg CO2e / 1 Meter
Colour zinc
Delivery on a roll no
Dimension 20x20x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Height 24 mm
Length 2000 mm
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 1
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 1
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 1
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanised
Transparent no
Usable cross-section 391 mm²
Version, cable trunking cover Loose
Width 20 mm
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM20020FS 2000 mm 20 mm 24 mm Strip galvanised Steel 6246966
2 m
LKM20020RW 2000 mm 20 mm 24 mm Strip galvanised / plastic coated Steel 6248462
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV20 Joint connector LKM SV20 LKM SV20 6247431
10 piece
Edge protection ring KSR 20020, for LKM cable duct type 20020 Edge protection ring KSR 20020, for LKM cable duct type 20020 LKM KSR20020GRSW 6249742
5 piece
End piece, for cable trunking type LKM 20020 End piece, for cable trunking type LKM 20020 LKM EK20020GRSW 6249772
5 piece
Downloads

Download

EU declaration of conformity LKM20020FS / 6246966 , 0.10MB , pdf
Download

LKM20020FS / 6246966
Download