Cable duct, type LKM 30030

Item no. 6246985 | EAN 4012196746866

2000 mm
30 mm
30 mm
Steel
Product description
Product description
Duct cover and base with base perforation.
Equipotential bonding is guaranteed between the cover and the base without any additional aids.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
CO2 Footprint (GWP) Cradle-to-Gate 1,4261 kg CO2e / 1 Meter
Colour zinc
Delivery on a roll no
Dimension 30x30x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Height 30 mm
Length 2000 mm
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 4
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 4
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 4
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanised
Transparent no
Usable cross-section 805 mm²
Version, cable trunking cover Loose
Width 30 mm
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM30030FS 2000 mm 30 mm 30 mm Strip galvanised Steel 6246985
2 m
LKM30030RW 2000 mm 30 mm 30 mm Strip galvanised / plastic coated Steel 6248489
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV30 Joint connector LKM SV30 LKM SV30 6247434
10 piece
Edge protection ring KSR 30030, for LKM cable duct type 30030 Edge protection ring KSR 30030, for LKM cable duct type 30030 LKM KSR30030 6249746
5 piece
End piece, for cable trunking type LKM 30030 End piece, for cable trunking type LKM 30030 LKM EK30030 6249776
5 piece
Downloads

Download

EU declaration of conformity LKM30030FS / 6246985 , 0.10MB , pdf
Download

No invitation to tender text is available for this product.