- Product description
-
Product descriptionJoint connector for connecting trunking bases. Per joint a single joint connector is to be inserted into the floor in order to ensure a firm hold as well as consistent equipotential bonding.
-
- Technical data
-
Technical data
Colour stainless steel Dimension 30mm for duct dimension 20 x 30 Halogen-free yes Maintain electrical functions yes Material Stainless steel 1.4310 Permitted temperature range, max. 90 °C Permitted temperature range, min. -5 °C Product series LKM Protection rating IP30 Protection rating IK code IK10 ROHS-conformant yes Surface Bright, treated Version for Inside With equipotential bonding yes Dimensions
Dimension a 54 mm Dimension b 30 mm Width 30 mm CO2 footprint (Product Carbon Footprint)
CO2 Footprint (GWP) Cradle-to-Gate 0,0542 kg CO2e / 1 Piece CO₂ Footprint (GWP) 0,0542 kg CO₂e Declared Unit Units Declared Unit Quantity 1 Determination date of CO2 value 2025-05-14T00:00:00.000+0200 - All types
- Downloads
-
Data sheet LKM SV30 / 6247434 , 0.16MB , pdfEU declaration of conformity LKM SV30 / 6247434 , 0.10MB , pdfUK Declaration of Conformity LKM SV30 / 6247434 , 0.09MB , pdfREACH Declaration of conformity LKM SV30 / 6247434 , 0.12MB , pdfRoHS Declaration of conformity LKM SV30 / 6247434 , 0.28MB , pdfLabel approval VDE symbol approval LKM , 0.15MB , pdfSelection aid Flyer LKM cable trunking , 2.00MB , pdfMounting instructions LKM-Kanal , 0.72MB , pdf
Kazakhstan - English