Cable duct, type LKM 40060

Item no. 6247016 | EAN 4012196311897

2000 mm
60 mm
44 mm
Steel
Product description
Product description
Duct cover and base with base perforation.
Equipotential bonding is guaranteed between the cover and the base without any additional aids.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • LKM trunking, trunking depth 40 mm
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
Colour zinc
Delivery on a roll no
Dimension 40x60x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 10
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 10
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 8
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Surface Strip galvanised
Transparent no
Usable cross-section 2380 mm²
Version, cable trunking cover Loose

Dimensions

Height 44 mm
Length 2000 mm
Width 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,238 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 0,238 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM40060FS 2000 mm 60 mm 44 mm Strip galvanised Steel 6247016
2 m
LKM40060RW 2000 mm 60 mm 44 mm Strip galvanised / plastic coated Steel 6248519
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV40 Joint connector LKM SV40 LKM SV40 6247458
10 piece
Edge protection ring, for cable trunking, type LKM 40060 Edge protection ring, for cable trunking, type LKM 40060 LKM KSR40060GRSW 6249750
5 piece
End piece, for cable trunking type LKM 40060 End piece, for cable trunking type LKM 40060 LKM E40060FS 6247903
10 piece
End piece, for cable trunking type LKM 60100 End piece, for cable trunking type LKM 60100 LKM EK40060GRSW 6249780
5 piece
External corner, for cable routing trunking type LKM 40060 External corner, for cable routing trunking type LKM 40060 LKM A40060FS 6247571
1 piece
Flat angle, for cable trunking type LKM 40060 Flat angle, for cable trunking type LKM 40060 LKM F40060FS 6247504
1 piece
Internal corner, for cable trunking type LKM 40060 Internal corner, for cable trunking type LKM 40060 LKM I40060FS 6247660
1 piece
T piece, for cable trunking type LKM 40060 T piece, for cable trunking type LKM 40060 LKM T40060FS 6247733
1 piece
Downloads

Download

EU declaration of conformity LKM40060FS / 6247016 , 0.10MB , pdf
Download

LKM40060FS / 6247016
Download