Cable tray BKRS 110 FS

Item no. 6061987 | EAN 4012196147052

3000 mm
2 mm
no
Steel
Strip galvanised
Product description
Product description
Heavy-duty, walkable cable tray system BKRS with base perforation, in 110 mm side height.

Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray has connector perforations on both sides.

Straight connectors should be ordered separately and in the appropriate quantity.

  • Underwriters Laboratories Inc., USA
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 110x400x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,08 in
Plate thickness 2 mm
Product series BKRS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 43600 mm²
Usable cross-section 436 cm²
Wide-span version no
With cover no

Dimensions

Dimension B 400 mm
Dimension H 110 mm
Dimension L 3000 mm
Height 110 mm
Height 4 in
Length 10 ft
Length 3000 mm
Width 16 in
Width 400 mm

Loads

Support spacing 1.5 m 3,44 kN/m
Support spacing 2.0 m 3,33 kN/m
Support spacing 2.5 m 2,61 kN/m
Support spacing 3.0 m 2,08 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 22,5809 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 22,5809 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
BKRS 1110 FS 3000 mm 100 mm 2 mm no Steel Strip galvanised 6061981
3 m
BKRS 1120 FS 3000 mm 200 mm 2 mm no Steel Strip galvanised 6061983
3 m
BKRS 1130 FS 3000 mm 300 mm 2 mm no Steel Strip galvanised 6061985
3 m
BKRS 1140 FS 3000 mm 400 mm 2 mm no Steel Strip galvanised 6061987
3 m
BKRS 1150 FS 3000 mm 500 mm 2 mm no Steel Strip galvanised 6061989
3 m
BKRS 1160 FS 3000 mm 600 mm 2 mm no Steel Strip galvanised 6061991
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
BKRS FT support bracket BKRS FT support bracket STA BKRS 400 FT 6044547
1 piece
Support profile 100 FS Support profile 100 FS STP Z 1040 FS 6044587
1 piece
Chequer plate cover DBKR FS Chequer plate cover DBKR FS DBKR 400 FS 6049125
3 m
45° bend 110 FS 45° bend 110 FS RB 45 140 FS 6036306
1 piece
90° bend 110 FS 90° bend 110 FS RB 90 140 FS 6036808
1 piece
Add-on tee 110 FS Add-on tee 110 FS RAA 140 FS 6042159
1 piece
Straight and angle connector 110 FS Straight and angle connector 110 FS RLVL 110 FS 6067131
10 piece
Reducer/stop-end 110 FS Reducer/stop-end 110 FS RWEB 140 FS 7111428
1 piece

Mounting accessories

Products Types Item no. Quantity SSU
Cover clamp G Cover clamp G DK DBKR G 6049280
30 piece
Dust protection element and joint plate FS Dust protection element and joint plate FS SSE SSLB 400 FS 6049296
1 piece
Barrier strip, Z-shaped 110 FS Barrier strip, Z-shaped 110 FS TSG110Z BKRS FS 6062391
3 m
Downloads

Download

EU declaration of conformity BKRS 1140 FS / 6061987 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) BKRS 1140 FS / 6061987 , 2.03MB , pdf

BKRS 1140 FS / 6061987
Download