Cable tray LKS 60 FS RU 400 - 600 mm perforated

Item no. 6048922 | EAN 4012196625895

3000 mm
0.9 mm
no
Steel
Strip galvanised
Product description
Product description
Light-duty cable tray system for routing low loads.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

LKS 60 = Light-duty cable tray system with 60 mm side height.

  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60x500x3000
Dimension B 500 mm
Dimension L 3000 mm
Height 60 mm
Length 3000 mm
Load test type according to IEC 61537 Type III
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,9 mm
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.0 m 1,5 kN/m
Support spacing 1.5 m 0,9 kN/m
Support spacing 2.0 m 0,55 kN/m
Support spacing 3.0 m 0,3 kN/m
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 29800 mm²
Usable cross-section 298 cm²
Wide-span version no
Width 500 mm
With cover no

Technical data

Load diagram, cable tray, type LKS 60 FS RU

Load diagram, cable tray, type LKS 60 FS RU
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
  • Tested according to testing type III (EN 61537 - 10.3.3.) Tested according to testing type III (EN 61537 - 10.3.3.)
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LKS 640 FS RU 3000 mm 400 mm 0.9 mm no Steel Strip galvanised 6048920
3 m
LKS 650 FS RU 3000 mm 500 mm 0.9 mm no Steel Strip galvanised 6048922
3 m
LKS 660 FS RU 3000 mm 600 mm 0.9 mm no Steel Strip galvanised 6048924
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
60 FS straight connector 60 FS straight connector RLVK 60 FS RU 6067091
10 piece
45° bend 60 FS 45° bend 60 FS RBL 45 650 FS RU 6043690
1 piece
90° bend 60 FS 90° bend 60 FS RBL 90 650 FS RU 6043100
1 piece
Unperforated lid FS Unperforated lid FS DRLU 500 FS RU 6052031
3 m
Downloads

Download

Download

EU declaration of conformity LKS 650 FS RU / 6048922 , 0.10MB , pdf
Download

Download

LKS 650 FS RU / 6048922
Download