Cable tray LKSU 60 FS RU 400 - 600 unperforated

Item no. 6048956 | EAN 4012196625932

3000 mm
0.9 mm
no
Steel
Strip galvanised
Product description
Product description
Light-duty cable tray with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 60x600
Dimension 60x600x3000
Dimension B 600 mm
Dimension L 3000 mm
Height 60 mm
Length 3000 mm
Load test type according to IEC 61537 Type III
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 0,9 mm
Rustproof steel, pickled no
Side perforation no
Support spacing 1.0 m 1,5 kN/m
Support spacing 1.5 m 0,9 kN/m
Support spacing 2.0 m 0,55 kN/m
Support spacing 3.0 m 0,3 kN/m
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 358 cm²
Usable cross-section 35800 mm²
Wide-span version no
Width 600 mm
With cover no

Technical data

Load diagram, cable tray, type LKSU 640 to 660

Load diagram, cable tray, type LKSU 640 to 660
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
LKSU 640 FS RU 3000 mm 400 mm 0.9 mm no Steel Strip galvanised 6048950
3 m
LKSU 650 FS RU 3000 mm 500 mm 0.9 mm no Steel Strip galvanised 6048954
3 m
LKSU 660 FS RU 3000 mm 600 mm 0.9 mm no Steel Strip galvanised 6048956
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
60 FS straight connector 60 FS straight connector RLVK 60 FS RU 6067091
10 piece
45° bend 60 FS 45° bend 60 FS RBL 45 660 FS RU 6043692
1 piece
90° bend 60 FS 90° bend 60 FS RBL 90 660 FS RU 6043102
1 piece
Unperforated lid FS Unperforated lid FS DRLU 600 FS RU 6052033
3 m
Downloads

Download

Download

EU declaration of conformity LKSU 660 FS RU / 6048956 , 0.10MB , pdf
Download

Download

LKSU 660 FS RU / 6048956
Download