Note: This article is discontinued.

Cable tray MKS 110 A2

Item no. 6060803 | EAN 4012196392711

6060803 / MKS 110 A2
3000 mm
100 mm
1 mm
no
Stainless steel 1.4301
Bright, treated
Product description
Product description
MKS 110 = medium-duty cable tray system with a side height of 110 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray is fastened to the bracket with screws, type FRS M6 x 12.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,3696 kg CO₂e / 1 Meter
Connector version Without connectors
Dimension 110 x 100
Dimension 110x100x3000
Dimension B 100 mm
Height 110 mm
Height 4 in
Length 3000 mm
Length 10 ft
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Stainless steel 1.4301
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Plate thickness 0,04 in
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.5 m 1,85 kN/m
Support spacing 2.0 m 1,3 kN/m
Support spacing 2.5 m 0,75 kN/m
Support spacing 3.0 m 0,6 kN/m
Surface Bright, treated
Type of connector, cable support system Screwed
Usable cross-section 11000 mm²
Usable cross-section 110 cm²
Wide-span version no
Width 4 in
Width 100 mm
With cover no
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKS 110 A2 3000 mm 100 mm 1 mm no Stainless steel 1.4301 Bright, treated 6060803
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector 110 A2 Straight and angle connector 110 A2 RLVL 110 A2 6067948
10 piece
90° Magic bend 110 A2 90° Magic bend 110 A2 RBM 90 110 A2 6041880
1 piece
Cover with turn buckle A2 Cover with turn buckle A2 DRL 100 A2 6052878
3 m
Barrier strip 110 A2 Barrier strip 110 A2 TSG 110 A2 6062255
3 m
Joint plate A2 Joint plate A2 SSLB 100 A2 7070353
20 piece
Downloads

Download

EU declaration of conformity MKS 110 A2 / 6060803 , 0.10MB , pdf
Download

Download

MKS 110 A2 / 6060803
Download