Cable tray MKS 110 FS

Item no. 6060404 | EAN 4012196061990

3000 mm
1 mm
no
Steel
Strip galvanised
Product description
Product description
MKS 110 = medium-duty cable tray system with a side height of 110 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 110x400x3000
Dimension 110 x 400
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,04 in
Plate thickness 1 mm
Product series MKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 43800 mm²
Usable cross-section 438 cm²
Wide-span version no
With cover no

Dimensions

Dimension W 400 mm
Height 110 mm
Height 4 in
Length 10 ft
Length 3000 mm
Width 16 in
Width 400 mm

Loads

Support spacing 1.5 m 1,85 kN/m
Support spacing 2.0 m 1,3 kN/m
Support spacing 2.5 m 0,75 kN/m
Support spacing 3.0 m 0,6 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 11,957 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 11,957 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKS 110

Load diagram, cable tray, type MKS 110
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKS 110 FS 3000 mm 100 mm 1 mm no Steel Strip galvanised 6060102
3 m
MKS 120 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6060196
3 m
MKS 130 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6060307
3 m
MKS 140 FS 3000 mm 400 mm 1 mm no Steel Strip galvanised 6060404
3 m
MKS 150 FS 3000 mm 500 mm 1 mm no Steel Strip galvanised 6060412
3 m
MKS 155 FS 3000 mm 550 mm 1 mm no Steel Strip galvanised 6060528
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector 110 FS Straight and angle connector 110 FS RLVL 110 FS 6067131
10 piece
Joint plate FS Joint plate FS SSLB 400 FS 7070221
20 piece
45° bend 110 FS 45° bend 110 FS RB 45 140 FS 6036306
1 piece
90° bend 110 FS 90° bend 110 FS RB 90 140 FS 6036808
1 piece
Bend, angle-adjustable, 110 FS Bend, angle-adjustable, 110 FS RB W 140 FS 6037308
1 piece
Add-on tee 110 FS Add-on tee 110 FS RAA 140 FS 6042159
1 piece
T piece 110 FS T piece 110 FS RT 140 FS 6038308
1 piece
Cross-over 110 FS Cross-over 110 FS RK 140 FS 7027357
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 400 FS 6052401
3 m
Separating retainer 110 FS Separating retainer 110 FS TSG 110 FS 6062122
3 m
90° bend 110 FS 90° bend 110 FS RB 90 140 FS 7001940
1 piece
Downloads

Download

EU declaration of conformity MKS 140 FS / 6060404 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKS 140 FS / 6060404 , 2.03MB , pdf

MKS 140 FS / 6060404
Download