Cable tray MKS 85 FS

Item no. 6057101 | EAN 4012196060733

3000 mm
1 mm
no
Steel
Strip galvanised
Product description
Product description
MKS 85 = medium-duty cable tray system with a side height of 85 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 85x100x3000
Dimension 85 x 100
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1 mm
Plate thickness 0,04 in
Product series MKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 8300 mm²
Usable cross-section 83 cm²
Wide-span version no
With cover no

Dimensions

Dimension B 100 mm
Dimension W 100 mm
Height 3 in
Height 85 mm
Length 3000 mm
Length 10 ft
Width 4 in
Width 100 mm

Loads

Support spacing 1.5 m 1,75 kN/m
Support spacing 1.75 m 1,4 kN/m
Support spacing 2.0 m 1,1 kN/m
Support spacing 2.5 m 0,5 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 5,6826 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 5,6826 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKS 80

Load diagram, cable tray, type MKS 80
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
  • From width 300 mm, tested with joint plate SSLB From width 300 mm, tested with joint plate SSLB
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKS 810 FS 3000 mm 100 mm 1 mm no Steel Strip galvanised 6057101
3 m
MKS 820 FS 3000 mm 200 mm 1 mm no Steel Strip galvanised 6057209
3 m
MKS 830 FS 3000 mm 300 mm 1 mm no Steel Strip galvanised 6057306
3 m
MKS 840 FS 3000 mm 400 mm 1 mm no Steel Strip galvanised 6057403
3 m
MKS 850 FS 3000 mm 500 mm 1 mm no Steel Strip galvanised 6057500
3 m
MKS 860 FS 3000 mm 600 mm 1 mm no Steel Strip galvanised 6057535
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector Straight and angle connector RLVL 85 FS 6067123
10 piece
Joint plate FS Joint plate FS SSLB 100 FS 7070205
20 piece
45° bend 85 FS 45° bend 85 FS RB 45 810 FS 6036200
1 piece
90° bend 85 FS 90° bend 85 FS RB 90 810 FS 6036700
1 piece
Bend, angle-adjustable, 85 FS Bend, angle-adjustable, 85 FS RB W 810 FS 6037200
1 piece
Add-on tee 85 FS Add-on tee 85 FS RAA 810 FS 6042131
1 piece
T piece 85 FS T piece 85 FS RT 810 FS 6038210
1 piece
Cross-over 85 FS Cross-over 85 FS RK 810 FS 7027331
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 100 FS 6052096
3 m
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
3 m
45° bend 85 FS 45° bend 85 FS RB 45 810 FS 7000472
1 piece
90° bend 85 FS 90° bend 85 FS RB 90 810 FS 7001762
1 piece
Downloads

Download

EU declaration of conformity MKS 810 FS / 6057101 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKS 810 FS / 6057101 , 2.03MB , pdf

MKS 810 FS / 6057101
Download