Cable tray MKS-Magic® 60 FS

Item no. 6059000 | EAN 4012195829553

3050 mm
60 mm
1 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,4106 kg CO2e / 1 Meter
Colour zinc
Connector version Integrated connector
Dimension 60x100x3050
Dimension B 100 mm
Dimension L 30 mm
Dimension y 62 mm
Height 60 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
NEMA load class 8A
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.5 m 1,6 kN/m
Support spacing 2.0 m 1,1 kN/m
Support spacing 2.5 m 0,7 kN/m
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 5800 mm²
Usable cross-section 58 cm²
Usable length 3000 mm
Wide-span version no
Width 100 mm
With cover no

Technical data

Load diagram, cable tray, type MKSM 60

Load diagram, cable tray, type MKSM 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
MKSM 610 FS 3050 mm 100 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059000
3 m
MKSM 615 FS 3050 mm 150 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059002
3 m
MKSM 620 FS 3050 mm 200 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059004
3 m
MKSM 630 FS 3050 mm 300 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059006
3 m
MKSM 640 FS 3050 mm 400 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059008
3 m
MKSM 650 FS 3050 mm 500 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059010
3 m
MKSM 660 FS 3050 mm 600 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059012
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic® FS straight connector set Magic® FS straight connector set KTSMV 610 FS 6068914
1 piece
45° bend 60 FS 45° bend 60 FS RB 45 610 FS 6036100
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 610 FS 6036560
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 610 FS 6037100
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 610 FS 6042111
1 piece
T piece 60 FS T piece 60 FS RT 610 FS 6038100
1 piece
Cross-over 60 FS Cross-over 60 FS RK 610 FS 7027311
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 100 FS 6052096
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
45° Magic bend 60 FS 45° Magic bend 60 FS RBM 45 610 FS 6041040
1 piece
90° Magic bend 60 FS 90° Magic bend 60 FS RBM 90 610 FS 6041130
1 piece
Downloads

Download

EU declaration of conformity MKSM 610 FS / 6059000 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKSM 610 FS / 6059000 , 1.48MB , pdf
Download

Download
Download

MKSM 610 FS / 6059000
Download