Cable tray MKS-Magic® 60 FS

Item no. 6059004 | EAN 4012195829942

3050 mm
60 mm
1 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 6,1963 kg CO2e / 1 Meter
Colour zinc
Connector version Integrated connector
Dimension 60x200x3050
Dimension B 200 mm
Dimension L 80 mm
Dimension x 96 mm
Dimension y 162 mm
Height 60 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
NEMA load class 8A
Plate thickness 1 mm
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Support spacing 1.5 m 1,5 kN/m
Support spacing 2.0 m 1,1 kN/m
Support spacing 2.5 m 0,7 kN/m
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 118 cm²
Usable cross-section 11800 mm²
Usable length 3000 mm
Wide-span version no
Width 200 mm
With cover no

Technical data

Load diagram, cable tray, type MKSM 60

Load diagram, cable tray, type MKSM 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
MKSM 610 FS 3050 mm 100 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059000
3 m
MKSM 615 FS 3050 mm 150 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059002
3 m
MKSM 620 FS 3050 mm 200 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059004
3 m
MKSM 630 FS 3050 mm 300 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059006
3 m
MKSM 640 FS 3050 mm 400 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059008
3 m
MKSM 650 FS 3050 mm 500 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059010
3 m
MKSM 660 FS 3050 mm 600 mm 60 mm 1 mm no zinc Steel Strip galvanised 6059012
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 620 FS 6068918
1 piece
45° bend 60 FS 45° bend 60 FS RB 45 620 FS 6036104
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 620 FS 6036564
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 620 FS 6037104
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 620 FS 6042115
1 piece
T piece 60 FS T piece 60 FS RT 620 FS 6038104
1 piece
Cross-over 60 FS Cross-over 60 FS RK 620 FS 7027313
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 200 FS 6052207
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
45° Magic bend 60 FS 45° Magic bend 60 FS RBM 45 620 FS 6041044
1 piece
Magic bend, variable 60  FS Magic bend, variable 60 FS RBMV 620 FS 6040484
1 piece
Downloads

Download

EU declaration of conformity MKSM 620 FS / 6059004 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKSM 620 FS / 6059004 , 1.48MB , pdf
Download

Download
Download

MKSM 620 FS / 6059004
Download