Note: This article is discontinued. You can find the current article here: 6059337 / Cable tray MKS-Magic® 85, unperforated FT

Cable tray MKSU 85 FT

Item no. 6064571 | EAN 4012195806103

3000 mm
1 mm
no
Steel
Hot-dip galvanised
Product description
Product description
MKSU 85 = medium-duty cable tray system with a side height of 85 mm.

Including connector, type RLVL 85.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Without connectors
Dimension 85x600x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1 mm
Product series MKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Hot-dip galvanised
Type of connector, cable support system Screwed
Usable cross-section 50800 mm²
Usable cross-section 508 cm²
Wide-span version no
With cover no

Dimensions

Dimension B 600 mm
Height 85 mm
Length 3000 mm
Width 600 mm

Loads

Support spacing 1.5 m 1,75 kN/m
Support spacing 1.75 m 1,4 kN/m
Support spacing 2.0 m 1,1 kN/m
Support spacing 2.5 m 0,5 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 15,0147 kg CO₂e / 1 Meter
CO₂ Footprint (GWP) 15,0147 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-04-02T00:00:00.000+0200

Technical data

Load diagram, cable tray, type MKSU 85

Load diagram, cable tray, type MKSU 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
MKSU 820 FT 3000 mm 200 mm 1 mm no Steel Hot-dip galvanised 6064559
3 m
MKSU 860 FT 3000 mm 600 mm 1 mm no Steel Hot-dip galvanised 6064571
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight and angle connector FT Straight and angle connector FT RLVL 85 FT 6067816
10 piece
45° bend 85 FT 45° bend 85 FT RB 45 860 FT 6036240
1 piece
90° bend 85 FT 90° bend 85 FT RB 90 860 FT 6036722
1 piece
Bend, angle-adjustable, 85 FT Bend, angle-adjustable, 85 FT RB W 860 FT 6037230
1 piece
Add-on tee 85 FT Add-on tee 85 FT RAA 860 FT 6042243
1 piece
T piece 85 FT T piece 85 FT RT 860 FT 6038240
1 piece
Cross-over 85 FT Cross-over 85 FT RK 860 FT 7027441
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 600 DD 6052724
3 m
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
3 m
Downloads

Download

Download

EU declaration of conformity MKSU 860 FT / 6064571 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) MKSU 860 FT / 6064571 , 2.03MB , pdf

MKSU 860 FT / 6064571
Download