Cable tray RKS-Magic® 60 A4

Item no. 6047722 | EAN 4012195706250

3050 mm
60 mm
stainless steel
Stainless steel
Bright, treated
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

The perforation for direct threaded rod suspension has a diameter of 11 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
Technical data

Technical data

Base perforation 1
CO2 Footprint (GWP) Cradle-to-Gate 22,2325 kg CO2e / 1 Meter
Colour stainless steel
Connector version Integrated connector
Dimension 60x500x3050
Dimension B 500 mm
Dimension t 300 mm
Dimension x 400 mm
Dimension y 450 mm
Height 60 mm
Length 3050 mm
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Stainless steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,9 mm
Rustproof steel, pickled no
Side perforation yes
Support spacing 1.0 m 2,1 kN/m
Support spacing 1.5 m 1,35 kN/m
Support spacing 2.0 m 0,9 kN/m
Support spacing 2.5 m 0,6 kN/m
Surface Bright, treated
Type of connector, cable support system Click fastening
Usable cross-section 29800 mm²
Usable cross-section 298 cm²
Usable length 3000 mm
Wide-span version no
Width 500 mm
With cover no

Technical data

Load diagram, cable tray, type RKSM 60

Load diagram, cable tray, type RKSM 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
RKSM 610 A4 3050 mm 100 mm 60 mm 0.75 mm yes stainless steel Stainless steel Bright, treated 6047614
3 m
RKSM 615 A4 3050 mm 150 mm 60 mm 0.75 mm yes stainless steel Stainless steel Bright, treated 6047633
3 m
RKSM 620 A4 3050 mm 200 mm 60 mm 0.75 mm yes stainless steel Stainless steel Bright, treated 6047641
3 m
RKSM 630 A4 3050 mm 300 mm 60 mm 0.75 mm yes stainless steel Stainless steel Bright, treated 6047657
3 m
RKSM 640 A4 3050 mm 400 mm 60 mm 0.9 mm no stainless steel Stainless steel Bright, treated 6047692
3 m
RKSM 650 A4 3050 mm 500 mm 60 mm 0.9 mm no stainless steel Stainless steel Bright, treated 6047722
3 m
RKSM 660 A4 3050 mm 600 mm 60 mm 0.9 mm no stainless steel Stainless steel Bright, treated 6047738
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set A4 Magic straight connector set A4 KTSMV 650 A4 6068990
1 piece
90° bend 60 A4 90° bend 60 A4 RB 90 650 A4 6036660
1 piece
Bend, angle-adjustable, 60 A4 Bend, angle-adjustable, 60 A4 RB W 650 A4 6037180
1 piece
Mounting/branch piece 60 A4 Mounting/branch piece 60 A4 RAA 650 A4 6042381
1 piece
T piece 60/500 A4 T piece 60/500 A4 RT 650 A4 6038188
1 piece
Cross-over 60/500 A4 Cross-over 60/500 A4 RK 650 A4 7027528
1 piece
Cover with turn buckle A4 Cover with turn buckle A4 DRL 500 A4 6052985
3 m
Separating retainer 60 A4 Separating retainer 60 A4 TSG 60 A4 6062086
3 m
90° Magic bend 60 A4 90° Magic bend 60 A4 RBM 90 650 A4 6041210
1 piece
Magic bend, variable 60 A4 Magic bend, variable 60 A4 RBMV 650 A4 6040550
1 piece
Downloads

Download

EU declaration of conformity RKSM 650 A4 / 6047722 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) RKSM 650 A4 / 6047722 , 1.48MB , pdf
Download

Download
Download

RKSM 650 A4 / 6047722
Download