Cable tray RKS-Magic® 60 FS black

Item no. 6048253 | EAN 4012195886983

3050 mm
60 mm
yes
Jet black; RAL 9005
Steel
PES135 - Polyester
Product description
Product description
Cable tray with integrated quick-fastening system. Strip-galvanised surface, visible areas powder-coated in jet black (RAL 9005). Continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components. With 11 mm perforation in the base for direct threaded rod suspension. Usable length 3,000 mm.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour Jet black; RAL 9005
Connector version Integrated connector
Dimension 60 x 200
Dimension 60x200x3050
Maintain electrical functions yes
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,75 mm
Product series BlackLine, RKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface PES135 - Polyester
Type of connector, cable support system Click fastening
Usable cross-section 118 cm²
Usable cross-section 11800 mm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 200 mm
Dimension W 200 mm
Dimension x 100 mm
Dimension y 150 mm
Height 60 mm
Length 3050 mm
Width 200 mm

Loads

Support spacing 1.0 m 1,2 kN/m
Support spacing 1.5 m 1 kN/m
Support spacing 2.0 m 0,55 kN/m
Support spacing 2.5 m 0,4 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,5363 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 4,5363 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
RKSM 610 FSK SW 3050 mm 100 mm 60 mm 0.75 mm yes Jet black; RAL 9005 Steel PES135 - Polyester 6048239
6 m
RKSM 620 FSK SW 3050 mm 200 mm 60 mm 0.75 mm yes Jet black; RAL 9005 Steel PES135 - Polyester 6048253
6 m
RKSM 630 FSK SW 3050 mm 300 mm 60 mm 0.75 mm yes Jet black; RAL 9005 Steel PES135 - Polyester 6048265
6 m
RKSM 640 FSK SW 3050 mm 400 mm 60 mm 0.9 mm yes Jet black; RAL 9005 Steel PES135 - Polyester 6048269
6 m
Accessories

System accessories

Products Types Item no. Quantity SSU
90° bend 60, black 90° bend 60, black RB 90 620 FSK SW 6043262
1 piece
Add-on tee 60, black Add-on tee 60, black RAA 620 FSK SW 7121862
1 piece
Barrier strip 45 FSK, black Barrier strip 45 FSK, black TSG 45 FSK SW 6479451
3 m

Mounting accessories

Products Types Item no. Quantity SSU
Straight connector 60 FSK, black Straight connector 60 FSK, black RLVK 60 FSK SW 6067097
10 piece
Straight and angle connector 60 FSK, black Straight and angle connector 60 FSK, black RWVL 60 FSK SW 6067624
10 piece
Adjustable connector 60 FSK, black Adjustable connector 60 FSK, black RGV 60 FSK SW 7082759
10 piece
Wall and support bracket AW 15, black Wall and support bracket AW 15, black AW 15 21 FTK SW 6420683
1 piece
Suspension  bracket, black Suspension bracket, black AHB 200 FTK SW 6363877
1 piece
Centre suspension for cable tray, side height 60 mm, black Centre suspension for cable tray, side height 60 mm, black MAH 60 200 FSKSW 6358742
1 piece
Threaded rod, 1 metre, black Threaded rod, 1 metre, black TR M10 1M BR 3141540
10 piece
Threaded rod, 2 metres, black Threaded rod, 2 metres, black TR M10 2M BR 3141542
10 piece
Downloads

Download

EU declaration of conformity RKSM 620 FSK SW / 6048253 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) RKSM 620 FSK SW / 6048253 , 2.03MB , pdf

RKSM 620 FSK SW / 6048253
Download