Cable tray SKS 60 FS

Item no. 6056504 | EAN 4012196060436

3000 mm
1.5 mm
Steel
Strip galvanised
Product description
Product description
SKS 60 = heavy-duty cable tray system with 60 mm side height.
Magnetic shield insulation without cover 20 dB, with cover 50 dB.

The cable tray, type SKS, should also be used for the maintenance of electrical function. For additional data, please refer to BSS fire protection systems.

  • Underwriters Laboratories Inc., USA & Canada
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Base perforation 7 x 32
Colour zinc
Connector version Without connectors
Dimension 60 x 500
Dimension 60x500x3000
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 0,06 in
Plate thickness 1,5 mm
Product series SKS Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Surface Strip galvanised
Type of connector, cable support system Screwed
Usable cross-section 29800 mm²
Usable cross-section 298 cm²
Wide-span version no
With cover no

Dimensions

Dimension B 500 mm
Dimension W 500 mm
Height 60 mm
Height 2 in
Length 10 ft
Length 3000 mm
Width 20 in
Width 500 mm

Loads

Support spacing 1.5 m 2,65 kN/m
Support spacing 2.0 m 1,8 kN/m
Support spacing 2.5 m 1,15 kN/m
Support spacing 3.0 m 0,5 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 17,3102 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 17,3102 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKS 60

Load diagram, cable tray, type SKS 60
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Plate thickness Maintain electrical functions Material Surface Item no. Quantity SSU
SKS 610 FS 3000 mm 100 mm 1.5 mm yes Steel Strip galvanised 6056105
3 m
SKS 615 FS 3000 mm 150 mm 1.5 mm yes Steel Strip galvanised 6056156
3 m
SKS 620 FS 3000 mm 200 mm 1.5 mm yes Steel Strip galvanised 6056202
3 m
SKS 630 FS 3000 mm 300 mm 1.5 mm yes Steel Strip galvanised 6056296
3 m
SKS 640 FS 3000 mm 400 mm 1.5 mm no Steel Strip galvanised 6056407
3 m
SKS 650 FS 3000 mm 500 mm 1.5 mm no Steel Strip galvanised 6056504
3 m
SKS 660 FS 3000 mm 600 mm 1.5 mm no Steel Strip galvanised 6056601
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Straight connector FS Straight connector FS RLVK 60 FS 6067093
10 piece
Straight connector set FS Straight connector set FS RV 650 FS 6068200
10 piece
Joint plate FS Joint plate FS SSLB 500 FS 7070225
20 piece
45° bend 60 FS 45° bend 60 FS RB 45 650 FS 6036110
1 piece
90° bend 60 FS 90° bend 60 FS RB 90 650 FS 6036570
1 piece
Bend, angle-adjustable, 60 FS Bend, angle-adjustable, 60 FS RB W 650 FS 6037110
1 piece
Add-on tee 60 FS Add-on tee 60 FS RAA 650 FS 6042121
1 piece
T piece 60 FS T piece 60 FS RT 650 FS 6038110
1 piece
Cross-over 60 FS Cross-over 60 FS RK 650 FS 7027319
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 500 FS 6052509
3 m
Separating retainer 60 FS Separating retainer 60 FS TSG 60 FS 6062068
3 m
90° bend 60 FS 90° bend 60 FS RB 90 650 FS 7001304
1 piece
Downloads

Download

EU declaration of conformity SKS 650 FS / 6056504 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKS 650 FS / 6056504 , 2.03MB , pdf

SKS 650 FS / 6056504
Download