Cable tray SKS-Magic® 85 FT

Item no. 6059561 | EAN 4012195833192

3050 mm
85 mm
1.5 mm
no
zinc
Steel
Hot-dip galvanised
Product description
Product description
Cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

The cable tray has continuous side perforations of 7 x 20 mm for the installation of additional connection and mounting components.

From a cable tray width of 200 mm with 30% hole surface, suitable for use under sprinkler systems according to VdS guideline 2092.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 85x600x3050
Load test type according to IEC 61537 Type II
Magnetic shield insulation with cover 50 dB
Magnetic shield insulation without cover 20 dB
Maintain electrical functions no
Material Steel
Mounting perforation in base yes
NATO hole pattern no
Plate thickness 1,5 mm
Product series SKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation yes
Sprinkler system use yes
Surface Hot-dip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 508 cm²
Usable cross-section 50800 mm²
Wide-span version no
With cover no

Dimensions

Dimension B 600 mm
Dimension L 480 mm
Dimension x 496 mm
Dimension y 562 mm
Height 85 mm
Length 3050 mm
Width 600 mm

Loads

Support spacing 1.5 m 2,4 kN/m
Support spacing 2.0 m 1,75 kN/m
Support spacing 2.5 m 1,35 kN/m
Support spacing 3.0 m 1,2 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 19,6467 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 19,6467 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKSM 85

Load diagram, cable tray, type SKSM 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
SKSM 810 FT 3050 mm 100 mm 85 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059549
3 m
SKSM 820 FT 3050 mm 200 mm 85 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059553
3 m
SKSM 830 FT 3050 mm 300 mm 85 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059555
3 m
SKSM 840 FT 3050 mm 400 mm 85 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059557
3 m
SKSM 850 FT 3050 mm 500 mm 85 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059559
3 m
SKSM 860 FT 3050 mm 600 mm 85 mm 1.5 mm no zinc Steel Hot-dip galvanised 6059561
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set DD Magic straight connector set DD KTSMV 860 DD 6069036
1 piece
Cover with turn buckle FT Cover with turn buckle FT DRL 600 FT 6051472
3 m
45° bend 85 FT 45° bend 85 FT RB 45 860 FT 6036240
1 piece
90° bend 85 FT 90° bend 85 FT RB 90 860 FT 6036722
1 piece
Bend, angle-adjustable, 85 FT Bend, angle-adjustable, 85 FT RB W 860 FT 6037230
1 piece
Add-on tee 85 FT Add-on tee 85 FT RAA 860 FT 6042243
1 piece
T piece 85 FT T piece 85 FT RT 860 FT 6038240
1 piece
Cross-over 85 FT Cross-over 85 FT RK 860 FT 7027441
1 piece
Cover with turn buckle DD Cover with turn buckle DD DRL 600 DD 6052724
3 m
Barrier strip 85 DD Barrier strip 85 DD TSG 85 DD 6062331
3 m
90° Magic bend 85 FT 90° Magic bend 85 FT RBM 90 860 FT 6041520
1 piece
Downloads

Download

EU declaration of conformity SKSM 860 FT / 6059561 , 0.10MB , pdf
Download
Environmental Product Declaration (EPD) SKSM 860 FT / 6059561 , 2.03MB , pdf

SKSM 860 FT / 6059561
Download