Cable tray SKS-Magic® 85, unperforated FS

Item no. 6059766 | EAN 4012195833468

3050 mm
85 mm
1.5 mm
no
zinc
Steel
Strip galvanised
Product description
Product description
Unperforated cable tray with integrated quick fastening system. The usable length of the cable tray is 3,000 mm.

Continuous equipotential bonding is guaranteed without additional components.

  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Environmental Product Declaration (EPD)
  • CO₂ footprint (PCF)
Technical data

Technical data

Colour zinc
Connector version Integrated connector
Dimension 85x200x3050
Load test type according to IEC 61537 Type II
Maintain electrical functions no
Material Steel
Mounting perforation in base no
NATO hole pattern no
Plate thickness 1,5 mm
Product series SKSM Series
ROHS-conformant yes
Rustproof steel, pickled no
Side perforation no
Surface Strip galvanised
Type of connector, cable support system Click fastening
Usable cross-section 186 cm²
Usable cross-section 18600 mm²
Usable length 3000 mm
Wide-span version no
With cover no

Dimensions

Dimension B 200 mm
Height 85 mm
Length 3050 mm
Width 200 mm

Loads

Support spacing 1.5 m 2,8 kN/m
Support spacing 2.0 m 2,25 kN/m
Support spacing 2.5 m 1,5 kN/m
Support spacing 3.0 m 0,75 kN/m

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 13,5638 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 13,5638 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200

Technical data

Load diagram, cable tray, type SKSMU 85

Load diagram, cable tray, type SKSMU 85
  • Permitted cable tray/ladder load in kN/m without man load Permitted cable tray/ladder load in kN/m without man load
  • Support width in m Support width in m
  • Rail bend in mm at permitted kN/m Rail bend in mm at permitted kN/m
  • Load scheme during testing Load scheme during testing
  • Load curve with cable tray/ladder width in mm Load curve with cable tray/ladder width in mm
  • Strut bend curve according to support width Strut bend curve according to support width
All types

All types

Types Length Width Height Plate thickness Maintain electrical functions Colour Material Surface Item no. Quantity SSU
SKSMU 810 FS 3050 mm 100 mm 85 mm 1.5 mm no zinc Steel Strip galvanised 6059762
3 m
SKSMU 820 FS 3050 mm 200 mm 85 mm 1.5 mm no zinc Steel Strip galvanised 6059766
3 m
SKSMU 830 FS 3050 mm 300 mm 85 mm 1.5 mm no zinc Steel Strip galvanised 6059768
3 m
SKSMU 840 FS 3050 mm 400 mm 85 mm 1.5 mm no zinc Steel Strip galvanised 6059770
3 m
SKSMU 850 FS 3050 mm 500 mm 85 mm 1.5 mm no zinc Steel Strip galvanised 6059772
3 m
SKSMU 860 FS 3050 mm 600 mm 85 mm 1.5 mm no zinc Steel Strip galvanised 6059774
3 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Magic straight connector set FS Magic straight connector set FS KTSMV 820 FS 6069006
1 piece
45° bend 85 FS 45° bend 85 FS RB 45 820 FS 6036202
1 piece
90° bend 85 FS 90° bend 85 FS RB 90 820 FS 6036702
1 piece
Bend, angle-adjustable, 85 FS Bend, angle-adjustable, 85 FS RB W 820 FS 6037202
1 piece
Add-on tee 85 FS Add-on tee 85 FS RAA 820 FS 6042133
1 piece
T piece 85 FS T piece 85 FS RT 820 FS 6038212
1 piece
Cross-over 85 FS Cross-over 85 FS RK 820 FS 7027333
1 piece
Cover with turn buckle FS Cover with turn buckle FS DRL 200 FS 6052207
3 m
Separating retainer 85 FS Separating retainer 85 FS TSG 85 FS 6062114
3 m
45° Magic bend 85 FS 45° Magic bend 85 FS RBM 45 820 FS 6041412
1 piece
90° Magic bend 85 FS 90° Magic bend 85 FS RBM 90 820 FS 6041492
1 piece
Downloads

Download

EU declaration of conformity SKSMU 820 FS / 6059766 , 0.11MB , pdf
Download
Environmental Product Declaration (EPD) SKSMU 820 FS / 6059766 , 2.03MB , pdf

SKSMU 820 FS / 6059766
Download