Cable trunking, type LKM 60060

Item no. 6247091 | EAN 4012196977369

2000 mm
60 mm
64 mm
Steel
Product description
Product description
Trunking cover and base with base perforation.
Equipotential bonding is guaranteed between the cover and the base without any additional aids. Note: LKM 60060 has no loop perforation in the base, a partition cannot be installed.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • LKM trunking, trunking depth 60 mm
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
Colour zinc
Delivery on a roll no
Dimension 60x60x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 20
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 20
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 16
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Surface Strip galvanised
Transparent no
Usable cross-section 3551 mm²
Version, cable trunking cover Loose

Dimensions

Height 64 mm
Length 2000 mm
Width 60 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,26 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 0,26 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM60060FS 2000 mm 60 mm 64 mm Strip galvanised Steel 6247091
2 m
LKM60060RW 2000 mm 60 mm 64 mm Strip galvanised / plastic coated Steel 6248608
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV60 Joint connector LKM SV60 LKM SV60 6247466
10 piece
Edge protection ring, for cable trunking, type LKM 60060 Edge protection ring, for cable trunking, type LKM 60060 LKM KSR60060GRSW 6249752
5 piece
End piece, for cable trunking type LKM 60060 End piece, for cable trunking type LKM 60060 LKM E60060FS 6248284
10 piece
End piece, for cable trunking type 60060 End piece, for cable trunking type 60060 LKM EK60060GRSW 6249782
5 piece
External corner, for cable trunking type LKM 60060 External corner, for cable trunking type LKM 60060 LKM A60060FS 6248047
1 piece
Flat angle, for cable trunking type LKM 60060 Flat angle, for cable trunking type LKM 60060 LKM F60060FS 6247989
1 piece
Internal corner, for cable trunking type LKM 60060 Internal corner, for cable trunking type LKM 60060 LKM I60060FS 6248128
1 piece
T piece, for cable trunking type LKM 60060 T piece, for cable trunking type LKM 60060 LKM T60060FS 6248187
1 piece
LKM cable bracket, trunking width 60 mm LKM cable bracket, trunking width 60 mm LKM Z60 6249906
10 piece
Downloads

Download

EU declaration of conformity LKM60060FS / 6247091 , 0.10MB , pdf
Download

LKM60060FS / 6247091
Download