Cable trunking, type LKM 60060

Item no. 6248608 | EAN 4012196977307

2000 mm
60 mm
64 mm
Steel
Product description
Product description
Trunking cover and base with base perforation.
Equipotential bonding is guaranteed between the cover and the base without any additional aids. Note: LKM 60060 has no loop perforation in the base, a partition cannot be installed.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • LKM trunking, trunking depth 60 mm
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
CO2 Footprint (GWP) Cradle-to-Gate 0,2793 kg CO2e / 1 Meter
Colour Pure white; RAL 9010
Delivery on a roll no
Dimension 60x60x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Height 64 mm
Length 2000 mm
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 20
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 20
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 16
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Protection rating IP30
Protection rating IK code IK10
Protective film no
Surface Strip galvanised / plastic coated
Transparent no
Usable cross-section 3551 mm²
Version, cable trunking cover Loose
Width 60 mm
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM60060FS 2000 mm 60 mm 64 mm Strip galvanised Steel 6247091
2 m
LKM60060RW 2000 mm 60 mm 64 mm Strip galvanised / plastic coated Steel 6248608
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV60 Joint connector LKM SV60 LKM SV60 6247466
10 piece
Edge protection ring KSR 60060, for LKM cable trunking type 60060 Edge protection ring KSR 60060, for LKM cable trunking type 60060 LKM KSR60060GRSW 6249752
5 piece
End piece, for cable trunking type LKM 60060 End piece, for cable trunking type LKM 60060 LKM E60060RW 6249795
10 piece
End piece, for cable trunking type 60060 End piece, for cable trunking type 60060 LKM EK60060GRSW 6249782
5 piece
External corner, for cable trunking type LKM 60060 External corner, for cable trunking type LKM 60060 LKM A60060RW 6249558
1 piece
Flat angle, for cable trunking type LKM 60060 Flat angle, for cable trunking type LKM 60060 LKM F60060RW 6249485
1 piece
Internal corner, for cable trunking type LKM 60060 Internal corner, for cable trunking type LKM 60060 LKM I60060RW 6249612
1 piece
T piece, for cable trunking type LKM 60060 T piece, for cable trunking type LKM 60060 LKM T60060RW 6249671
1 piece
LKM cable bracket, trunking width 60 mm LKM cable bracket, trunking width 60 mm LKM Z60 6249906
10 piece
Downloads

Download

EU declaration of conformity LKM60060RW / 6248608 , 0.11MB , pdf
Download

LKM60060RW / 6248608
Download