Cable trunking, type LKM 60200

Item no. 6248667 | EAN 4012196313938

2000 mm
200 mm
64 mm
Steel
Product description
Product description
Trunking cover and base with base perforation.

Equipotential bonding is guaranteed between the cover and the base without any additional aids.
The base contains loop perforation allowing the attachment of the partition.
For ceiling mounting, always use the trunking clamp
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • LKM trunking, trunking depth 60 mm
  • gas-/battery-actuated setting tool
  • CO₂ footprint (PCF)
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
Technical data

Technical data

Antibacterial treatment no
Base perforation with base perforation
Cable retaining clip no
Colour Pure white; RAL 9010
Delivery on a roll no
Dimension 60x200x2000
Duct connector no
Fastening type Base perforation
Halogen-free yes
Maintain electrical functions no
Material Steel
Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) 72
Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) 68
Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) 64
Number of insertable partitions 3
Permitted temperature range, max. 90 °C
Permitted temperature range, min. -5 °C
Product series LKM
Protection rating IP30
Protection rating IK code IK10
Protective film no
ROHS-conformant yes
Surface Strip galvanised / plastic coated
Transparent no
Usable cross-section 12257 mm²
Version, cable trunking cover Loose

Dimensions

Height 64 mm
Length 2000 mm
Width 200 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 4,8702 kg CO2e / 1 Meter
CO₂ Footprint (GWP) 4,8702 kg CO₂e
Declared Unit Metres
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Length Width Height Surface Material Item no. Quantity SSU
LKM60200FS 2000 mm 200 mm 64 mm Strip galvanised Steel 6247164
2 m
LKM60200RW 2000 mm 200 mm 64 mm Strip galvanised / plastic coated Steel 6248667
2 m
Accessories

System accessories

Products Types Item no. Quantity SSU
Joint connector LKM SV60 Joint connector LKM SV60 LKM SV60 6247466
10 piece
Edge protection ring, for cable trunking, type LKM 60200 Edge protection ring, for cable trunking, type LKM 60200 LKM KSR60200GRSW 6249758
5 piece
End piece, for cable trunking type LKM 60200 End piece, for cable trunking type LKM 60200 LKM E60200RW 6249833
10 piece
End piece, for cable trunking type LKM 60200 End piece, for cable trunking type LKM 60200 LKM EK60200GRSW 6249788
5 piece
Partition LKM/TWS45 Partition LKM/TWS45 LKM TWS45 6249871
2 m
Partition LKM TWS55 Partition LKM TWS55 LKM TWS55 6249876
2 m
External corner, for cable trunking type LKM 60200 External corner, for cable trunking type LKM 60200 LKM A60200RW 6249590
1 piece
Flat angle, for cable trunking type LKM 60200 Flat angle, for cable trunking type LKM 60200 LKM F60200RW 6249523
1 piece
Internal corner, for cable trunking type LKM 60200 Internal corner, for cable trunking type LKM 60200 LKM I60200RW 6249655
1 piece
T piece, for cable trunking type LKM 60200 T piece, for cable trunking type LKM 60200 LKM T60200RW 6249736
1 piece
LKM cable bracket, duct width 200 mm LKM cable bracket, duct width 200 mm LKM Z200 6249981
10 piece
Trunking clamp, LKM, trunking width 150 and 200 mm Trunking clamp, LKM, trunking width 150 and 200 mm LKM K140 6249888
20 piece
Downloads

Download

Download

EU declaration of conformity LKM60200RW / 6248667 , 0.11MB , pdf
Download

LKM60200RW / 6248667
Download