Cap nut cable gland, metric thread, silver grey

Item no. 2022855 | EAN 4012195533054

no
Silver grey; RAL 7001
Product description
Product description
The quickest and most convenient way of providing strain relief and tightness with cable glands on junction boxes and housings is with the tried-and-trusted V-TEC VM cable glands from OBO. With the integrated sealing lip and the special OBO lamella technology, protection class IP68 is achieved. Strain relief and tightness have been tested to DIN EN 62444.
The connecting threads of the cable glands are metric or PG and are therefore suitable for universal use. Once screwed in place, the installation is there forever, as the optimum thread adjustment with the right pitch ensures permanent resistance to shaking.
Applications: From private housing with junction boxes up to industrial applications in the distributor cabinet.
Temperature range: –20 °C to +65 °C.
  • Underwriters Laboratories Inc., USA + CSA, Canada
  • Det Norske Veritas
  • Flame resistant 650 °C
  • UV-resistant
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread metric
  • CO₂ footprint (PCF)
Technical data

Technical data

Bend protection no
Colour Silver grey; RAL 7001
Dimension M50
explosion-proof no
Fibre-glass reinforced no
Flame-resistant acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C
Flat cable gland no
For Ex zone Without
For Ex zone dust Without
For Ex zone gas Without
Halogen-free yes
Hexagonal corner dimension 60 mm
Impact-resistant no
Material Polyamide
Nominal thread size 50
Permitted temperature range, max. 65 °C
Permitted temperature range, min. -20 °C
Product series V-TEC VM
Protection rating IP68
ROHS-conformant yes
Sealing area D, max. 35 mm
Sealing area D, min. 23 mm
Sealing insert, multiple no
Splittable gland no
Strain relief option yes
Thread M50 x 1,5
Thread increase 1,5 mm
Thread length 12 mm
Thread type Metric
Type of seal Sealing ring
Unstable torque 12 Nm
Version for Straight
WAF 54
With locknut no

Dimensions

Dimension E 60 mm
Dimension L max. 52 mm
Dimension L min. 43 mm
Dimension L1 12 mm
Dimension L2 8 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2927 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2927 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Colour Item no. Quantity SSU
V-TEC VM12 SGR M12 x 1,5 no Silver grey; RAL 7001 2022843
50 piece
V-TEC VM16 SGR M16 x 1,5 no Silver grey; RAL 7001 2022845
50 piece
V-TEC VM20 SGR M20 x 1,5 no Silver grey; RAL 7001 2022847
50 piece
V-TEC VM25 SGR M25 x 1,5 no Silver grey; RAL 7001 2022849
25 piece
V-TEC VM32 SGR M32 x 1,5 no Silver grey; RAL 7001 2022851
20 piece
V-TEC VM40 SGR M40 x 1,5 no Silver grey; RAL 7001 2022853
10 piece
V-TEC VM50 SGR M50 x 1,5 no Silver grey; RAL 7001 2022855
5 piece
V-TEC VM63 SGR M63 x 1,5 no Silver grey; RAL 7001 2022857
5 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Locknut, metric thread, silver grey Locknut, metric thread, silver grey 116 M50 SGR PA 2048817
25 piece
Downloads

Download

EU declaration of conformity V-TEC VM50 SGR / 2022855 , 0.10MB , pdf
Download

V-TEC VM50 SGR / 2022855
Download