Cap nut cable gland, metric thread, silver grey, nickel-plated

Item no. 2086042 | EAN 4012195809777

no
Product description
Product description
With metric connecting thread to IEC 423, robust cap nut cable gland with large sealing area. Strain relief, wringing protection and tightness over the whole clamping area. Neoprene sealing ring. Polyamide terminal insert. With pre-mounted O sealing ring on connection thread, VDE-tested to DIN EN 50262, protection rating IP68 at 5 bar for 1 hr, max. permitted ambient temperature -20 to +100°C.

* Prices according to DEL notation.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Protection rating IP 68
  • Thread metric
  • CO₂ footprint (PCF)
  • Packaging without plastic
Technical data

Technical data

Bend protection no
Dimension M32
explosion-proof no
Fibre-glass reinforced no
Flat cable gland no
For Ex zone Without
Halogen-free no
Hexagonal corner dimension 36 mm
Impact-resistant no
Material Brass
Permitted temperature range, max. 100 °C
Permitted temperature range, min. -20 °C
Product series V-TEC VM
Protection rating IP68
ROHS-conformant Exempt
Sealing area D, max. 21 mm
Sealing area D, min. 14 mm
Sealing insert, multiple no
Strain relief option yes
Surface Nickel-plated
Thread M32 x 1,5
Thread length 8 mm
Thread type Metric
Type of seal Sealing ring
Unstable torque 12 Nm
Version for Straight
WAF 34
With locknut no

Dimensions

Dimension E 36 mm
Dimension L max. 30 mm
Dimension L1 8 mm
Dimension L2 4,5 mm
Dimension L3 18,5 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,2129 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 0,2129 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-14T00:00:00.000+0200
All types

All types

Types Thread Sealing insert, multiple Item no. Quantity SSU
V-TEC VM12 MS M12 x 1,5 no 2086018
50 piece
V-TEC VM16 MS M16 x 1,5 no 2086024
50 piece
V-TEC VM20 MS M20 x 1,5 no 2086030
25 piece
V-TEC VM25 MS M25 x 1,5 no 2086036
25 piece
V-TEC VM32 MS M32 x 1,5 no 2086042
20 piece
V-TEC VM40 MS M40 x 1,5 no 2086048
5 piece
V-TEC VM50 MS M50 x 1,5 no 2086054
5 piece
V-TEC VM63 MS M63 x 1,5 no 2086060
5 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Locknut, metric thread Locknut, metric thread 169 MS M32 2091658
100 piece
Downloads

Download

EU declaration of conformity V-TEC VM32 MS / 2086042 , 0.10MB , pdf
Download
EU declaration of conformity EU declaration of conformity ,

V-TEC VM32 MS / 2086042
Download