Note: This article is discontinued. You can find the current article here: 2003808 / HW Cavity wall device connection box 61, airtight

Cavity wall accessory/connection socket, wind-proof

Item no. 2003619 | EAN 4012195246749

2003619 / HV 60 MW
61 mm
68 mm
68 mm
20 mm
8
Product description
Product description
Cavity wall device/connection socket, wind-tight version through soft entry membrane. Dimensions to DIN 49073-1, for plate thickness 7–35 mm. Standard combination spacing 71 mm, option for continuous wiring using connection supports for combinations between device sockets and device connection sockets. Device sockets can also be used as connection sockets to VDE 0606-1 with double screw fastening and screw-on cover, protection rating IP40.
According to IEC 60670-1, IEC 60670-22 and DIN 49073-1.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Flame resistant 850 °C
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • Diameter 68 mm
  • Protection rating IP 40
  • CO₂ footprint (PCF)
Technical data

Technical data

Accessory screw clearance 60 mm
Airtight yes
CO2 Footprint (GWP) Cradle-to-Gate 0,2058 kg CO₂e / 1 Piece
Colour Orange
Cover Without
Cover fastening Not applicable
Device fixing Screws ,
Diameter 68 mm
Dimension Ø68mm, H61mm
Entry from rear yes
Equipment Without
Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C
Floor height, min. 61 mm
for pipe diameter 20 mm
Halogen-free yes
Height 61 mm
Impact-resistant yes
Maintain electrical functions Without
Material Polypropylene
Max. Conductor cross-section 2,5 mm²
Milling hole diameter 68 mm
No. of entries 8
Nominal cross-section, max. 2,5 mm²
Nominal cross-section, min. 1,5 mm²
Number of switch boxes 1
Protection rating IP40
Rated voltage 400 V
Sealable no
Shape Round
Suitable for plate thickness, max. 35 mm
Suitable for plate thickness, min. 7 mm
Support Without
Type of entry wind-proof insertion membranes for NYM cables, data cables and pipes Ø 20 mm.
Type of housing penetration Sealing membrane
With bolts yes
With nail strap no
With screening no
All types

All types

Types Height Diameter Milling hole diameter for pipe diameter No. of entries Item no. Quantity SSU
HV 60 MW 61 mm 68 mm 68 mm 20 mm 8 2003619
25 piece
Downloads

Download

Download

EU declaration of conformity HV 60 MW / 2003619 , 0.11MB , pdf
Download
REACH Declaration of conformity HV 60 MW / 2003619 , 0.12MB , pdf
RoHS Declaration of conformity HV 60 MW / 2003619 , 0.13MB , pdf

HV 60 MW / 2003619
Download