Note: This article is discontinued. You can find the current article here: 2003822 / HW Cavity wall device box 47, double

Cavity wall, double accessory socket

Item no. 2003422 | EAN 4012195032830

2003422 / HG 60 2
50 mm
68 mm
68 mm
20 mm
14
Product description
Product description
Double device socket, for two service outlets or one double service outlet, with four device screws. Dimensions to DIN 49073-1, for plate thickness 7–35 mm. Standard combination spacing 71 mm,
14 break-out openings for NYM cables, data cables and pipes Ø 20 mm, IP30 protection rating.
According to IEC 60670-1, IEC 60670-22 and DIN 49073-1.
  • Verband der Elektrotechnik, Elektronik, Informationstechnik e.V., Germany
  • Flame resistant 850 °C
  • Halogen-free; without chlorine, fluorine and bromine
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • RoHS-conformant
  • Diameter 68 mm
  • Protection rating IP 20
Technical data

Technical data

Accessory screw clearance 60 mm
Airtight no
Colour Orange
Cover Without
Cover fastening Not applicable
CO₂ Footprint (GWP) Cradle-to-Gate 0,1653 kg CO₂e / 1 Piece
Device fixing Screws ,
Diameter 68 mm
Dimension 138x68x50
Entries

14

Entry from rear yes
Equipment Without
Flame-resistant Acc. to VDE 0471/DIN 695 Part 2-1, test temperature 850°C
Floor height, min. 50 mm
for pipe diameter 20 mm
Halogen-free yes
Height 50 mm
Impact-resistant no
Length 138 mm
Maintain electrical functions Without
Material Polypropylene
Max. Conductor cross-section 2,5 mm²
Milling hole diameter 68 mm
No. of entries 14
Nominal cross-section, max. 2,5 mm²
Nominal cross-section, min. 1,5 mm²
Number of switch boxes 2
Pipe entries Ø 20 mm 1
Protection rating IP30
Rated voltage 400 V
Sealable no
Shape Oval
Suitable for plate thickness, max. 35 mm
Suitable for plate thickness, min. 7 mm
Support Without
Type of housing penetration Pre-marking
Type of insertion break-out openings for NYM cables, data cables and pipes Ø 20 mm
Width 68 mm
With bolts yes
With nail strap no
With screening no
All types

All types

Types Height Diameter Milling hole diameter for pipe diameter No. of entries Item no. Quantity SSU
HG 60 2 50 mm 68 mm 68 mm 20 mm 14 2003422
10 piece
Downloads

Download

Download

EU declaration of conformity HG 60 2 / 2003422 , 0.10MB , pdf
Download
REACH Declaration of conformity HG 60 2 / 2003422 , 0.12MB , pdf
RoHS Declaration of conformity HG 60 2 / 2003422 , 0.12MB , pdf

HG 60 2 / 2003422
Download