Centre suspension, universal FT

Item no. 6358888 | EAN 4012195435846

zinc
Product description
Product description
Universal centre suspension for fastening to threaded rods and supports.

Preferred use of this centre suspension in combination with cable ladders and mesh cable trays.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Centre suspension of cable trays
  • Packaging without plastic
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)
Technical data

Technical data

Adjustable no
Colour zinc
Dimension B300mm
Maintain electrical functions no
Material Steel
ROHS-conformant yes
Suitable for cable ladder yes
Suitable for cable tray yes
Suitable for mesh cable tray yes
Suitable for metric threaded rod 12
Surface Hot-dip galvanised

Dimensions

Width 300 mm

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 1,4133 kg CO2e / 1 Piece
CO₂ Footprint (GWP) 1,4133 kg CO₂e
Declared Unit Units
Declared Unit Quantity 1
Determination date of CO2 value 2025-05-27T00:00:00.000+0200
All types

All types

Types Width Colour Item no. Quantity SSU
MAHU 200 FT 200 mm zinc 6358884
1 piece
MAHU 300 FT 300 mm zinc 6358888
1 piece
MAHU 400 FT 400 mm zinc 6358892
1 piece
MAHU 500 FT 500 mm zinc 6358896
1 piece
MAHU 600 FT 600 mm zinc 6358900
1 piece
Accessories

Mounting accessories

Products Types Item no. Quantity SSU
Truss-head bolt with flange nut F Truss-head bolt with flange nut F FRSB 6x12 F 6406122
100 piece
Downloads

Download

EU declaration of conformity MAHU 300 FT / 6358888 , 0.11MB , pdf
Download

MAHU 300 FT / 6358888
Download