Ceramic terminal, double

Item no. 7205707 | EAN 4012196810246

4
Product description
Product description
High-temperature-resistant ceramic terminal with four connection options for refitting of the FireBox T series. Tested according to DIN EN 60998-2-1:2004.
  • RoHS-conformant
  • Function maintenance class E30
  • Function maintenance class E60
  • Function maintenance class E90
Technical data

Technical data

Closing plate required no
CO2 Footprint (GWP) Cradle-to-Gate 0,005 kg CO2e / 1 Piece
Colour Cream
Connection position Side
Dimension 16 mm²
Explosion-tested version no
Insulation material Ceramic
Material Steatit
No. of terminals 4
Nominal cross-section, min. 16 mm²
Number of screwless terminals per pole 4
Permitted temperature range, min. 250 °C
Pole number 1
Transparent no
Version of electrical connection 1 Screw connection
Version of electrical connection 2 Screw connection
All types

All types

Types No. of terminals Nominal cross-section, min. Item no. Quantity SSU
TK 06-2 4 6 mm² 7205703
5 piece
TK 10-2 4 10 mm² 7205705
5 piece
TK 16-2 4 16 mm² 7205707
5 piece
Downloads

Download

EU declaration of conformity TK 16-2 / 7205707 , 0.10MB , pdf
Download
REACH Declaration of conformity TK 16-2 / 7205707 , 0.13MB , pdf
RoHS Declaration of conformity TK 16-2 / 7205707 , 0.12MB , pdf

No invitation to tender text is available for this product.