Note: This article is discontinued.

Clamping angle KWS A2

Item no. 6355412 | EAN 4012196195435

5.7 kN
Product description
Product description
Clamping angle, with hexagonal bolt, type KWS, for direct fixing of constructions to steel girder flanges.
  • Communautés Européennes, EC declaration of conformity according to EC directives
Technical data

Technical data

Bolt M12 x 50
Dimension 60x50
F in kN 5,7 kN
Height 10 mm
Material Stainless steel
Surface Bright, treated
Thread metric 12
All types

All types

Types Height F in kN Item no. Quantity SSU
KWS 10 A2 10 mm 5.7 kN 6355412
5 Pair
KWS 15 A2 15 mm 5.7 kN 6355420
5 Pair
KWS 20 A2 20 mm 5.7 kN 6355439
5 Pair
KWS 25 A2 25 mm 5.7 kN 6355447
5 Pair
Downloads

Download

EU declaration of conformity KWS 10 A2 / 6355412 , 0.11MB , pdf
Download
REACH Declaration of conformity KWS 10 A2 / 6355412 , 0.12MB , pdf

Download
Download

KWS 10 A2 / 6355412
Download