Clamping piece G

Item no. 6016855 | EAN 4012197261436

6016855 / GKS 34 G
34 x 22
Steel
Electrogalvanised
Product description
Product description
Clamp for fixing mesh cable trays to wall or support brackets.

Including FRS M6 x 20 bolt with combination nut.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Mesh cable tray, slant height 35 mm
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • C-mesh cable tray, slant height 50mm
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0582 kg CO2e / 1 Piece
Colour zinc
Dimension 34 x 22
Material Steel
Rustproof steel, pickled no
Suitable for cable ladder no
Suitable for cable tray no
Suitable for mesh cable tray yes
Surface Electrogalvanised
All types

All types

Types Dimension Material Surface Item no. Quantity SSU
GKS 34 G 34 x 22 Steel Electrogalvanised 6016855
20 piece
Downloads

Download

EU declaration of conformity GKS 34 G / 6016855 , 0.10MB , pdf
Download
REACH Declaration of conformity GKS 34 G / 6016855 , 0.12MB , pdf
RoHS Declaration of conformity GKS 34 G / 6016855 , 0.12MB , pdf

Download
Download
Download

GKS 34 G / 6016855
Download