Clamping piece LKS 40 FS

Item no. 6221076 | EAN 4012196164530

6221076 / LKS 40 FS
45 mm
Steel
Strip galvanized
Product description
Product description
Clamping piece for fastening cable ladders of side height 60 mm to wall or support brackets.

Fastening on brackets, type MWA 12, AW 15, AW 30 and AW 55, using the enclosed truss-head bolt FRS M6 x 20.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • CO₂ footprint (PCF)
  • Packaging made entirely from recycled cardboard
Technical data

CO2 footprint (Product Carbon Footprint)

CO2 Footprint (GWP) Cradle-to-Gate 0,0644 kg CO2e / 1 Piece
Colour zinc
Dimension 40x22
Height 45 mm
Material Steel
Surface Strip galvanized
All types

All types

Types Height Material Surface Item no. Quantity SSU
LKS 40 FS 45 mm Steel Strip galvanized 6221076
10 piece
Downloads

Download

EU declaration of conformity LKS 40 FS / 6221076 , 0.10MB , pdf
Download
REACH Declaration of conformity LKS 40 FS / 6221076 , 0.12MB , pdf

Download
Download
Download

LKS 40 FS / 6221076
Download