Note: This article is discontinued.

Combination arrester for 4-wire information technology systems with RJ45

Item no. 5081003 | EAN 4012196415755

4
RJ45
Product description
Product description
Data line protection device for IT systems


• In aluminium housing

• RJ45 connector

• Incl. 150 mm connection cable with RJ45 connectors

• Simple mounting using adapter

• 2-stage protection circuit

• DIN rail mounting with DLS-BS accessories (5082 38 2)


Application: Twisted Pair, control circuits, RJ45 communication cables
  • 5-year warranty
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Transition from LPZ 0 to LPZ 2
  • Transition from LPZ 2 to LPZ 3
  • Installation electrotechnical expertise
Technical data

Technical data

Arrestor monitoring no
Capacity (wire-earth) <20 pF
Capacity (wire-wire) <50 pF
Channel performance Ansi/EA CAT 5e
Channel performance ISO/IEC Class E
Cut-off frequency 109 MHz
Dimension 6.2V
Earthing via: Connection cable
Impulse durability wire-earth C2: 3 kV / 1,5 kA (8/20µs)
Impulse durability wire-wire C2: 3 kV / 1,5 kA (8/20µs)
Insertion loss ≤3 dB
Insulation resistance >500 MΩ
Kategorie Type 1+2+3 / D1+C2+C1
Lightning impulse current 1,5 kA
Lightning protection zone LPZ 0→2
Maximum continuous voltage AC 4,2 V
Maximum continuous voltage DC 6 V
Nominal load current AC 0,2 A
Nominal load current DC 0,3 A
Number of poles 4
Permitted temperature range, max. 80 °C
Permitted temperature range, min. -40 °C
Plug-in system RJ45
Protection level wire-earth <850 V
Protection level wire-wire <70 V
Protection rating IP40
ROHS-conformant Exempt
Screening Indirect
Series resistance per wire 4,7 Ω ± 10%
Shielding connection available yes
Signalling on device Without
SPD to IEC 61643-21 Class I+II+III / D1+C2+C1
Testing standard IEC 61643-21
Total discharge current (10/350) 2,5 kA
Total discharge current (8/20) 7,5 kA
Version for Combined protection, 4 wires + shield
All types

All types

Types Number of poles Version for Maximum continuous voltage DC Plug-in system Item no. Quantity SSU
RJ45 S-E100 4-B 4 Basic protection, 4 wires + shield 170 V RJ45 5081001
1 piece
RJ45 S-E100 4-C 4 Combined protection, 4 wires + shield 6 V RJ45 5081003
1 piece
RJ45 S-E100 4-F 4 Fine protection, 4 wires + shield 6 V RJ45 5081005
1 piece
Downloads

Download

Download

RJ45 S-E100 4-C / 5081003
Download