Note: This article is discontinued.

Connection clamp

Item no. 5001601 | EAN 4012196431274

5001601 / 2760 16
14.2 mm
Product description
Product description
• For the connection of conductor materials with conductor shoes to earth rod 219 16 CU
  • Lightning current-tested
Technical data

Technical data

Connection Flat conductor
Dimension 49x29x28
for earth rods 14,2 mm
Height 50 mm
Intermediate plate yes
Length 50 mm
Material Red bronze
Type Connection clip
Type of connector Clamp connector
Width 30 mm
All types

All types

Types for earth rods Item no. Quantity SSU
2760 16 14.2 mm 5001601
5 piece
Downloads

Download

2760 16 / 5001601
Download